872C General Purpose Tubular, White Bronze Plated Brass

872C-D4CE12-A2


Representative Rendering, Not The Actual Product

Proximity Sensor, 2-Wire DC, 12mm Diameter, Tubular:Nickel Plated Brass, Standard, 4mm Sensing Distance, Unshielded, N.C., Sink (NPN) or Source (PNP), PVC Cable (2 Cond)

Product Details

PROXIMITY SENSOR DATA
Proximity Sensor Type2-Wire DC
Barrel Diameter12mm
Nominal Sensing Distance4mm
ShieldingUnshielded
Barrel TypeStandard
Output ConfigurationN.C., Sink (NPN) or Source (PNP)
Connection Type2 Meter PVC Cable
Body StyleTubular, Nickel Plated Brass
ADDITIONAL DETAILS
Voltage Rating10 - 30V DC

Supporting Documentation and Downloads