
Proximity Sensor, 2-Wire AC Extended Sensing, 18mm Diameter, Tubular:Nickel Plated Brass, Standard, 8mm Sensing Distance, Shielded, N.O. Output, Micro QD (AC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire AC Extended Sensing |
| Barrel Diameter | 18mm |
| Nominal Sensing Distance | 8mm |
| Shielding | Shielded |
| Barrel Type | Standard |
| Output Configuration | N.O. |
| Connection Type | Micro Quick-Disconnect (AC) |
| Body Style | Tubular, Nickel Plated Brass |
| ACCESSORY ITEMS | |
| Connection Media | AC Micro(Dual Key), Female, Straight, 3-pin PVC cable, Yellow, Braided Shield, 2 m |
| ADDITIONAL DETAILS | |
| Voltage Rating | 20 - 250V AC |