872C General Purpose Tubular, White Bronze Plated Brass

872C-K15N30-N3


Representative Rendering, Not The Actual Product

Proximity Sensor, 2-Wire AC/DC, 30mm Diameter, Tubular:Nickel Plated Brass, Standard, 15mm Sensing Distance, Unshielded, N.O. Output, Mini QD

Product Details

PROXIMITY SENSOR DATA
Proximity Sensor Type2-Wire AC/DC
Barrel Diameter30mm
Nominal Sensing Distance15mm
ShieldingUnshielded
Barrel TypeStandard
Output ConfigurationN.O.
Connection TypeMini Quick-Disconnect
Body StyleTubular, Nickel Plated Brass
ACCESSORY ITEMS
Connection MediaMini/Mini plus , Female, Straight, 3-pin , PVC cable , Yellow, Unshielded, US color coded, No connector ,6 feet (1.83 meters)
ADDITIONAL DETAILS
Voltage Rating20 - 250V AC

Supporting Documentation and Downloads