
Proximity Sensor, 2-Wire AC/DC, 18mm Diameter, Tubular:Nickel Plated Brass, Standard, 8mm Sensing Distance, Unshielded, N.C. Output, Mini QD
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire AC/DC |
| Barrel Diameter | 18mm |
| Nominal Sensing Distance | 8mm |
| Shielding | Unshielded |
| Barrel Type | Standard |
| Output Configuration | N.C. |
| Connection Type | Mini Quick-Disconnect |
| Body Style | Tubular, Nickel Plated Brass |
| ACCESSORY ITEMS | |
| Connection Media | Mini/Mini plus , Female, Straight, 3-pin , PVC cable , Yellow, Unshielded, US color coded, No connector ,6 feet (1.83 meters) |
| ADDITIONAL DETAILS | |
| Voltage Rating | 20 - 250V AC |