
Proximity Sensor, 3-Wire DC Long Range, 12mm Diameter, Chrome Plated Brass Barrel, Standard, 10mm Sensing Distance, Unshielded, N.O., Source (PNP) Output, Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC Long Range |
| Barrel Diameter | 12mm |
| Nominal Sensing Distance | 10mm |
| Shielding | Unshielded |
| Barrel Type | Standard |
| Output Configuration | N.O., Source (PNP) |
| Connection Type | Micro Quick-Disconnect (DC) |
| Body Style | Tubular, Chrome Plated Brass Barrel |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |
| ADDITIONAL DETAILS | |
| Voltage Rating | 10 - 30V DC |