
Proximity Sensor, 4-Wire DC Extended Range Complementary Output, 18mm Diameter, Tubular:White Bronze Plated Brass, Standard, 12mm Sensing Distance, Unshielded, Complementary N.O. & N.C., NPN, 0.2 Meter PVC Cable with DC 4 Pin Micro QD, Pigtail (short cable with connector)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 4-Wire DC Extended Range Complementary Output |
| Barrel Diameter | 18mm |
| Nominal Sensing Distance | 12mm |
| Shielding | Unshielded |
| Barrel Type | Standard |
| Output Configuration | Complementary N.O. & N.C., NPN |
| Connection Type | Pigtail (short cable with connector) |
| Cable Length | 0.2 Meter PVC Cable with DC 4 Pin Micro QD |
| Body Style | Tubular, White Bronze Plated Brass |
| ADDITIONAL DETAILS | |
| Voltage Rating | 10 - 30V DC |