
Proximity Sensor, 4-Wire DC Extended Range Complementary Output, 30mm Diameter, Tubular:White Bronze Plated Brass, Standard, 20mm Sensing Distance, Unshielded, Complementary N.O. & N.C., NPN, 2M PVC Cable
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 4-Wire DC Extended Range Complementary Output |
| Barrel Diameter | 30mm |
| Nominal Sensing Distance | 20mm |
| Shielding | Unshielded |
| Barrel Type | Standard |
| Output Configuration | Complementary N.O. & N.C., NPN |
| Connection Type | PVC Cable |
| Cable Length | 2 m |
| Body Style | Tubular, White Bronze Plated Brass |
| ADDITIONAL DETAILS | |
| Voltage Rating | 10 - 30V DC |