
Proximity Sensor, 3-Wire DC Extended Range Standard Barrel, 30mm Diameter, Tubular:White Bronze Plated Brass, Standard, 20mm Sensing Distance, Unshielded, N.O., Source (PNP) Output, 0.2 Meter PVC Cable with DC 4 Pin Micro QD, Pigtail (short cable with connector)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC Extended Range Standard Barrel |
| Barrel Diameter | 30mm |
| Nominal Sensing Distance | 20mm |
| Shielding | Unshielded |
| Barrel Type | Standard |
| Output Configuration | N.O., Source (PNP) |
| Connection Type | Pigtail (short cable with connector) |
| Cable Length | 0.2 Meter PVC Cable with DC 4 Pin Micro QD |
| Body Style | Tubular, White Bronze Plated Brass |
| ADDITIONAL DETAILS | |
| Voltage Rating | 10 - 30V DC |