Proximity Sensor, 3-Wire DC Extended Range Standard Barrel, 30mm Diameter, Tubular:White Bronze Plated Brass, Standard, 25mm Sensing Distance, Unshielded, N.O., Source (PNP) Output, Micro QD (DC)
PROXIMITY SENSOR DATA | |
---|---|
Proximity Sensor Type | 3-Wire DC Extended Range Standard Barrel |
Barrel Diameter | 30mm |
Nominal Sensing Distance | 25mm |
Shielding | Unshielded |
Barrel Type | Standard |
Output Configuration | N.O., Source (PNP) |
Connection Type | Micro Quick-Disconnect (DC) |
Body Style | Tubular, White Bronze Plated Brass |
ACCESSORY ITEMS | |
Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |
ADDITIONAL DETAILS | |
Voltage Rating | 10 - 30V DC |