872C General Purpose Tubular, White Bronze Plated Brass

872C-N8NN12-P3


Representative Rendering, Not The Actual Product

Proximity Sensor, 3-Wire DC Extended Range Standard Barrel, 12mm Diameter, Chrome Plated Brass Barrel, Standard, 8mm Sensing Distance, Unshielded, N.O., Sink (NPN) Output, Pico QD

Product Details

PROXIMITY SENSOR DATA
Proximity Sensor Type3-Wire DC Extended Range Standard Barrel
Barrel Diameter12mm
Nominal Sensing Distance8mm
ShieldingUnshielded
Barrel TypeStandard
Output ConfigurationN.O., Sink (NPN)
Connection TypePico Quick-Disconnect
Body StyleTubular, Chrome Plated Brass Barrel
ADDITIONAL DETAILS
Voltage Rating10 - 30V DC

Supporting Documentation and Downloads