Proximity Sensor, 3-Wire DC, Extended Range Short Barrel, 18mm Diameter, Tubular:White Bronze Plated Brass, Short, 12mm Sensing Distance, Unshielded, N.O., Source (PNP) Output, 0.2 Meter PVC Cable with DC 4 Pin Micro QD, Pigtail (short cable with connector)
PROXIMITY SENSOR DATA | |
---|---|
Proximity Sensor Type | 3-Wire DC Extended Range Short Barrel |
Barrel Diameter | 18mm |
Nominal Sensing Distance | 12mm |
Shielding | Unshielded |
Barrel Type | Short |
Output Configuration | N.O., Source (PNP) |
Connection Type | Pigtail (short cable with connector) |
Cable Length | 0.2 Meter PVC Cable with DC 4 Pin Micro QD |
Body Style | Tubular, White Bronze Plated Brass |
ADDITIONAL DETAILS | |
Voltage Rating | 10 - 30V DC |