Proximity Sensor, 2-Wire AC, 12mm Diameter, Tubular:Nickel Plated Brass, Standard, 2mm Sensing Distance, Shielded, N.O. Output, PVC Cable (5 Cond)
PROXIMITY SENSOR DATA | |
---|---|
Proximity Sensor Type | 2-Wire AC |
Barrel Diameter | 12mm |
Nominal Sensing Distance | 2mm |
Shielding | Shielded |
Barrel Type | Standard |
Output Configuration | N.O. |
Connection Type | 5 Meter PVC Cable |
Body Style | Tubular, Nickel Plated Brass |
ADDITIONAL DETAILS | |
Voltage Rating | 20 - 250V AC |