
Proximity Sensor, 2-Wire AC/DC Relay Output, 30mm Diameter, Tubular:White Bronze Plated Brass, Standard, 10mm Sensing Distance, Shielded, SPDT Relay OutputPVC Cable
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire AC/DC Relay Output |
| Barrel Diameter | 30mm |
| Nominal Sensing Distance | 10mm |
| Shielding | Shielded |
| Barrel Type | Standard |
| Output Configuration | SPDT Relay |
| Connection Type | PVC Cable |
| Body Style | Tubular, White Bronze Plated Brass |
| ADDITIONAL DETAILS | |
| Voltage Rating | 30 - 132V AC/DC |