Proximity Sensor, 2-Wire DC, 30mm Diameter, Tubular:Nickel Plated Brass, Standard, 10mm Sensing Distance, Shielded, N.C., Sink (NPN) or Source (PNP), PVC Cable (2 Cond)
PROXIMITY SENSOR DATA | |
---|---|
Proximity Sensor Type | 2-Wire DC |
Barrel Diameter | 30mm |
Nominal Sensing Distance | 10mm |
Shielding | Shielded |
Barrel Type | Standard |
Output Configuration | N.C., Sink (NPN) or Source (PNP) |
Connection Type | 2 Meter PVC Cable |
Body Style | Tubular, Nickel Plated Brass |
ADDITIONAL DETAILS | |
Voltage Rating | 10 - 30V DC |