872C General Purpose Tubular, White Bronze Plated Brass

872C-D15NP30-D4

Proximity Sensor, 3-Wire DC Standard Barrel, 30mm Diameter, Chrome Plated Brass Barrel, Standard, 15mm Sensing Distance, Unshielded, N.O., Source (PNP) Output, Micro QD (DC)

Product Details

PROXIMITY SENSOR DATA
Proximity Sensor Type3-Wire DC
Barrel Diameter30mm
Nominal Sensing Distance15mm
ShieldingUnshielded
Barrel TypeStandard
Output ConfigurationN.O., Source (PNP)
Connection TypeMicro Quick-Disconnect (DC)
Body StyleTubular, Chrome Plated Brass Barrel
ACCESSORY ITEMS
Connection MediaDC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m
ADDITIONAL DETAILS
Voltage Rating10 - 30V DC

Supporting Documentation and Downloads