872C General Purpose Tubular, White Bronze Plated Brass

872C-M4BN12-D4

Proximity Sensor, 4-Wire DC Extended Range Complementary Output, 12mm Diameter, Chrome Plated Brass Barrel, Standard, 4mm Sensing Distance, Shielded, Complementary N.O. & N.C., NPN, Micro QD (DC)

Product Details

PROXIMITY SENSOR DATA
Proximity Sensor Type4-Wire DC Extended Range Complementary Output
Barrel Diameter12mm
Nominal Sensing Distance4mm
ShieldingShielded
Barrel TypeStandard
Output ConfigurationComplementary N.O. & N.C., NPN
Connection TypeMicro Quick-Disconnect (DC)
Body StyleTubular, Chrome Plated Brass Barrel
ACCESSORY ITEMS
Connection MediaDC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m
ADDITIONAL DETAILS
Voltage Rating10 - 30V DC

Supporting Documentation and Downloads