Proximity Sensor, 4-Wire DC Extended Range Complementary Output, 12mm Diameter, Tubular:White Bronze Plated Brass, Short, 4mm Sensing Distance, Shielded, Complementary N.O. & N.C., PNP, 2M PVC Cable
PROXIMITY SENSOR DATA | |
---|---|
Proximity Sensor Type | 4-Wire DC Extended Range Complementary Output |
Barrel Diameter | 12mm |
Nominal Sensing Distance | 4mm |
Shielding | Shielded |
Barrel Type | Short |
Output Configuration | Complementary N.O. & N.C., PNP |
Connection Type | PVC Cable |
Cable Length | 2 m |
Body Style | Tubular, White Bronze Plated Brass |
ADDITIONAL DETAILS | |
Voltage Rating | 10 - 30V DC |