872C General Purpose Tubular, White Bronze Plated Brass

872C-MH4NP12-D4


Representative Rendering, Not The Actual Product

Proximity Sensor, 3-Wire DC, Extended Range Short Barrel, 12mm Diameter, Chrome Plated Brass Barrel, Short, 4mm Sensing Distance, Shielded, N.O., Source (PNP) Output, Micro QD (DC)

Product Details

PROXIMITY SENSOR DATA
Proximity Sensor Type3-Wire DC Extended Range Short Barrel
Barrel Diameter12mm
Nominal Sensing Distance4mm
ShieldingShielded
Barrel TypeShort
Output ConfigurationN.O., Source (PNP)
Connection TypeMicro Quick-Disconnect (DC)
Body StyleTubular, Chrome Plated Brass Barrel
ACCESSORY ITEMS
Connection MediaDC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m
ADDITIONAL DETAILS
Voltage Rating10 - 30V DC

Supporting Documentation and Downloads