872C General Purpose Tubular, White Bronze Plated Brass

872C-N12NP18-D4

Proximity Sensor, 3-Wire DC Extended Range Standard Barrel, 18mm Diameter, Chrome Plated Brass Barrel, Standard, 12mm Sensing Distance, Unshielded, N.O., Source (PNP) Output, Micro QD (DC)

Product Details

PROXIMITY SENSOR DATA
Proximity Sensor Type3-Wire DC Extended Range Standard Barrel
Barrel Diameter18mm
Nominal Sensing Distance12mm
ShieldingUnshielded
Barrel TypeStandard
Output ConfigurationN.O., Source (PNP)
Connection TypeMicro Quick-Disconnect (DC)
Body StyleTubular, Chrome Plated Brass Barrel
ACCESSORY ITEMS
Connection MediaDC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m
ADDITIONAL DETAILS
Voltage Rating10 - 30V DC

Supporting Documentation and Downloads