872C General Purpose Tubular, White Bronze Plated Brass

872C-N25BP30-D4

Proximity Sensor, 4-Wire DC Extended Range Complementary Output, 30mm Diameter, Tubular:White Bronze Plated Brass, Standard, 25mm Sensing Distance, Unshielded, Complementary N.O. & N.C., PNP, Micro QD (DC)

Product Details

PROXIMITY SENSOR DATA
Proximity Sensor Type4-Wire DC Extended Range Complementary Output
Barrel Diameter30mm
Nominal Sensing Distance25mm
ShieldingUnshielded
Barrel TypeStandard
Output ConfigurationComplementary N.O. & N.C., PNP
Connection TypeMicro Quick-Disconnect (DC)
Body StyleTubular, White Bronze Plated Brass
ACCESSORY ITEMS
Connection MediaDC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m
ADDITIONAL DETAILS
Voltage Rating10 - 30V DC

Supporting Documentation and Downloads