Proximity Sensor, 4-Wire DC Extended Range Complementary Output, 12mm Diameter, Tubular:White Bronze Plated Brass, Standard, 8mm Sensing Distance, Unshielded, Complementary N.O. & N.C., NPN, 10M PVC Cable
PROXIMITY SENSOR DATA | |
---|---|
Proximity Sensor Type | 4-Wire DC Extended Range Complementary Output |
Barrel Diameter | 12mm |
Nominal Sensing Distance | 8mm |
Shielding | Unshielded |
Barrel Type | Standard |
Output Configuration | Complementary N.O. & N.C., NPN |
Connection Type | PVC Cable |
Cable Length | 10 m |
Body Style | Tubular, White Bronze Plated Brass |
ADDITIONAL DETAILS | |
Voltage Rating | 10 - 30V DC |