
Proximity Sensor, RightSound 18mm Right Angle, NPN/PNP (NO or NC), 18mm Diameter, 50mm to 750mm Sensing Distance, Pigtail w/Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Family Style | Bulletin 873E RightSound 18mm Right Angle |
| Sensing Mode | Transmitted Beam Receiver |
| Barrel Diameter | 18mm |
| Sensing Range | 50mm to 750mm |
| Output Configuration | NPN/PNP (NO or NC) |
| Termination Type | Pigtail w/Micro QD (DC) |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |
| ADDITIONAL DETAILS | |
| Enclosure | Plastic |