
Proximity Sensor, Cylindrical 18mm, PNP - Discrete, 18mm Diameter, 70mm to 800mm Sensing Distance, Micro Quick-Disconnect (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Family Style | Bulletin 873M General Purpose Cylindrical 18mm |
| Sensing Direction | Right |
| Barrel Diameter | 18mm |
| Sensing Range | 70mm to 800mm |
| Output Configuration | PNP-Normally Open/Normally Closed |
| Termination Type | Micro QD (DC) |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |
| ADDITIONAL DETAILS | |
| Enclosure | Nickel Plated Brass, Right Angle |