
Proximity Sensor, Plastic Barrel, Programmable, 1 PNP Discrete, 18mm Diameter, 100mm to 900mm Sensing Distance, Micro Quick Disconnect, 4 Pin (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Family Style | Bulletin 873P Plastic |
| Barrel Diameter | 18mm |
| Sensing Range | 100mm to 900mm |
| Output Configuration | 1 PNP Discrete or IO-Link |
| Termination Type | Micro QD (DC 4-Pin) |
| Sensor Model | Programmable Output |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |
| ADDITIONAL DETAILS | |
| Enclosure | PBT Plastic - IP67 |