
Proximity Sensor, Plastic Barrel, Programmable, 2 PNP Discrete, 18mm Diameter, 200mm to 2200mm Sensing Distance, Micro Quick Disconnect, 5 Pin (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Family Style | Bulletin 873P Plastic |
| Barrel Diameter | 18mm |
| Sensing Range | 200mm to 2200mm |
| Output Configuration | 2 PNP Discrete or IO-Link |
| Termination Type | Micro QD (DC 5-Pin) |
| Sensor Model | Programmable Output |
| ADDITIONAL DETAILS | |
| Enclosure | PBT Plastic - IP67 |