
Proximity Sensor, Plastic Barrel, Programmable, Dual Discrete & One Analog (0-10V DC), 30mm Diameter, 350mm to 3500mm Sensing Distance, Micro Quick Disconnect, 5 Pin (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Family Style | Bulletin 873P Plastic |
| Barrel Diameter | 30mm |
| Sensing Range | 350mm to 3500mm |
| Output Configuration | Dual Discrete & One Analog Voltage (0-10V DC) or IO-Link |
| Termination Type | Micro QD (DC 5-Pin) |
| Sensor Model | Programmable Output |
| ADDITIONAL DETAILS | |
| Enclosure | PBT Plastic - IP67 |