Splitter - Two 5-pin female DC Micro to one 5-pin DC Micro, Standard Wiring, Stainless Steel Connectors, Stainless Steel,
| WIRING STYLE | |
|---|---|
| Wiring Type | Standard Wiring with Ground |
| SENSOR END DATA - FEMALE | |
| Female End Termination | DC Micro (M12) |
| Number of Pins | 5-Pin |
| Female Connector Style | Female, Straight |
| I/O END DATA - MALE | |
| Male End Termination | DC Micro (M12) |
| Number of Pins | 5-Pin |
| Male Connector Style | Male, Straight |
| SPECIAL CHARACTERISTICS | |
| Hardware Material | Stainless Steel |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Pinout: |