
V-Cable, Pico (M8), Female, Right Angle, 3-Pin, PVC Cable, Yellow, Unshielded, 24AWG, DC Micro (M12), Straight Male, 1 meter (3.28 feet)
| WIRING STYLE | |
|---|---|
| Wiring Type | Standard Wiring |
| SENSOR END DATA - FEMALE | |
| Female End Termination | Pico (M8) |
| Number of Pins | 3-Pin |
| Female Connector Style | Female, Right Angle |
| I/O END DATA - MALE | |
| Male End Termination | DC Micro (M12) |
| Number of Pins | 4-Pin |
| Male Connector Style | Male, Straight |
| CORD DATA | |
| Cable Type | PVC Cable, Yellow, Unshielded |
| Wire Size | 24AWG |
| Cable Color Code | IEC Standard Color Code (European) |
| SPECIAL CHARACTERISTICS | |
| Special Characteristics | Standard |
| CORD LENGTH DATA | |
| Cable Length | 1 Meter (3.3 ft.) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Pinout: |