
Receptacle, M23, Female, Straight, 19-Pin, 18AWG, 12 feet (3.66 meters)
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | M23 |
| Number of Pins | 19-Pin |
| Female Connector Style | Female, Straight |
| I/O END DATA - MALE | |
| Male End Termination | Cable |
| Number of Pins | Same as Female End |
| Male Connector Style | No Connector |
| RECEPTACLE DATA | |
| Hardware Material | Black Anodized Machined Aluminum |
| Wire Size | 18AWG |
| Cable Color Code | IEC Standard Color Code (European) |
| Panel Mount Thread Size | Same as First End |
| SPECIAL CHARACTERISTICS | |
| Special Characteristics | Standard |
| LENGTH DATA | |
| Units | Feet |
| Standard or Build-to-Order Cable Length | 12 feet (3.66 meters) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Flying Lead Color Codes: |