888 Receptacles

888M-F19AE-3F


Representative Rendering, Not The Actual Product

Receptacle, M23, Female, Straight, 19-Pin, 18AWG, 3 feet (0.91 meters)

Product Details

SENSOR END DATA - FEMALE
Female End TerminationM23
Number of Pins19-Pin
Female Connector StyleFemale, Straight
I/O END DATA - MALE
Male End TerminationCable
Number of PinsSame as Female End
Male Connector StyleNo Connector
RECEPTACLE DATA
Hardware MaterialBlack Anodized Machined Aluminum
Wire Size18AWG
Cable Color CodeIEC Standard Color Code (European)
Panel Mount Thread SizeSame as First End
SPECIAL CHARACTERISTICS
Special CharacteristicsStandard
LENGTH DATA
UnitsFeet
Standard or Build-to-Order Cable Length3 feet (0.91 meters)
NOTES
Pin Layout (Female End)Pinout:
Pin Layout (Male End)Flying Lead Color Codes:

Supporting Documentation and Downloads