
Receptacle, Mini/Mini Plus, Female, Straight, 5-Pin, 16AWG, 15 feet (4.55 meters)
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | Mini/Mini Plus |
| Number of Pins | 5-Pin |
| Female Connector Style | Female, Straight |
| I/O END DATA - MALE | |
| Male End Termination | Cable |
| Number of Pins | Same as Female End |
| Male Connector Style | No Connector |
| RECEPTACLE DATA | |
| Hardware Material | Black Anodized Machined Aluminum |
| Wire Size | 16AWG |
| Cable Color Code | U.S. Industry Standard Color Code |
| Panel Mount Thread Size | 1/2" 14NPT |
| SPECIAL CHARACTERISTICS | |
| Special Characteristics | Standard |
| LENGTH DATA | |
| Units | Feet |
| Standard or Build-to-Order Cable Length | 15 feet (4.55 meters) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Flying Lead Color Codes: |