888N ArmorConnect Control Power Receptacles - Male and Female, Stainless Steel, IP67, UL 4/12, NEMA 6P, Female 6-pin/5-Used Receptacle, 1 m (3.3 ft)
| RECEPTACLE DATA | |
|---|---|
| Hardware Material | Stainless Steel |
| Enclosure Type Rating | IP67, UL 4/12, NEMA 6P |
| Receptacles, Male and Female | Female 6-pin/5-Used Receptacle |
| Cable Length | 1 m (3.3 ft) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Flying Lead Color Codes: |