
Receptacle, Pico (M8), Female, Straight, External Threads, 3-Pin, 24AWG, 1 meter (3.28 feet)
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | Pico (M8) |
| Number of Pins | 3-Pin |
| Female Connector Style | Female, Straight |
| I/O END DATA - MALE | |
| Male End Termination | Cable |
| Number of Pins | Same as Female End |
| Male Connector Style | No Connector |
| RECEPTACLE DATA | |
| Hardware Material | Black Anodized Machined Aluminum |
| Wire Size | 24AWG |
| Cable Color Code | IEC Standard Color Code (European) |
| Panel Mount Thread Size | M8 x 1 |
| SPECIAL CHARACTERISTICS | |
| Special Characteristics | Standard |
| LENGTH DATA | |
| Units | Meters |
| Standard or Build-to-Order Cable Length | 1 meter (3.28 feet) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Flying Lead Color Codes: |