Receptacle, DC Micro (M12), Male, Straight, 5-Pin, 22AWG, 2 meters (6.56 feet)
SENSOR END DATA - FEMALE | |
---|---|
Female End Termination | Cable |
Number of Pins | Same as Male End |
Female Connector Style | No Connector |
I/O END DATA - MALE | |
Male End Termination | DC Micro (M12) |
Number of Pins | 5-Pin |
Male Connector Style | Male, Straight |
RECEPTACLE DATA | |
Hardware Material | Black Anodized Machined Aluminum |
Wire Size | 22AWG |
Cable Color Code | IEC Standard Color Code (European) |
Panel Mount Thread Size | 1/2" 14NPT |
SPECIAL CHARACTERISTICS | |
Special Characteristics | Standard |
LENGTH DATA | |
Units | Meters |
Standard or Build-to-Order Cable Length | 2 meters (6.56 feet) |
NOTES | |
Pin Layout (Female End) | Flying Lead Color Codes: |
Pin Layout (Male End) | Pinout: |