
Receptacle, AC Micro (Dual Key), Female, Straight, External Threads, 3-Pin, 18AWG, 6 feet (1.83 meters)
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | AC Micro (Dual Key) |
| Number of Pins | 3-Pin |
| Female Connector Style | Female, Straight |
| I/O END DATA - MALE | |
| Male End Termination | Cable |
| Number of Pins | Same as Female End |
| Male Connector Style | No Connector |
| RECEPTACLE DATA | |
| Hardware Material | Black Anodized Machined Aluminum |
| Wire Size | 18AWG |
| Cable Color Code | IEC Standard Color Code (European) |
| Panel Mount Thread Size | 1/2" 14NPT |
| SPECIAL CHARACTERISTICS | |
| Special Characteristics | Standard |
| LENGTH DATA | |
| Units | Feet |
| Standard or Build-to-Order Cable Length | 6 feet (1.83 meters) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Flying Lead Color Codes: |