
Receptacle, AC Micro (Dual Key), Male, Straight, 4-Pin, 22AWG, 1 feet (0.3 meters)
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | Cable |
| Number of Pins | Same as Male End |
| Female Connector Style | No Connector |
| I/O END DATA - MALE | |
| Male End Termination | AC Micro (Dual Key) |
| Number of Pins | 4-Pin |
| Male Connector Style | Male, Straight |
| RECEPTACLE DATA | |
| Hardware Material | Black Anodized Machined Aluminum |
| Wire Size | 22AWG |
| Cable Color Code | IEC Standard Color Code (European) |
| Panel Mount Thread Size | 1/2" 14NPT |
| SPECIAL CHARACTERISTICS | |
| Special Characteristics | Standard |
| LENGTH DATA | |
| Units | Feet |
| Standard or Build-to-Order Cable Length | 1 feet (0.3 meters) |
| NOTES | |
| Pin Layout (Female End) | Flying Lead Color Codes: |
| Pin Layout (Male End) | Pinout: |