4 Conductor, PVC Cable, Yellow, Unshielded, 18AWG, O.D. of 6.7mm (0.26in), 50m (164ft)
| RAW CABLE DATA | |
|---|---|
| Number of Conductors | 4 Conductor |
| Cable Type | PVC Cable, Yellow, Unshielded |
| Wire Size | 18AWG |
| Cable Color Code | Automotive Color Code |
| Nominal Outside Diameter | 6.7mm (0.26in) |
| Length | 50m (164ft) |
| CABLE INFORMATION | |
| Color Code | Color Codes: |