4 Conductor, PVC Cable, Black, Unshielded, 22AWG, O.D. of 5.3mm (0.21in), 100m (328ft)
| RAW CABLE DATA | |
|---|---|
| Number of Conductors | 4 Conductor |
| Cable Type | PVC Cable, Black, Unshielded |
| Wire Size | 22AWG |
| Cable Color Code | IEC Standard Color Code (European) |
| Nominal Outside Diameter | 5.3mm (0.21in) |
| Length | 100m (328ft) |
| CABLE INFORMATION | |
| Color Code | Color Codes: |