5 Conductor, PVC Cable, Yellow, Unshielded, 22AWG, O.D. of 6.0mm (0.24in), 200m (656ft)
| RAW CABLE DATA | |
|---|---|
| Number of Conductors | 5 Conductor |
| Cable Type | PVC Cable, Yellow, Unshielded |
| Wire Size | 22AWG |
| Cable Color Code | IEC Standard Color Code (European) |
| Nominal Outside Diameter | 6.0mm (0.24in) |
| Length | 200m (656ft) |
| CABLE INFORMATION | |
| Color Code | Color Codes: |