889 Cordsets and Patchcords

889D-M5EC-3


Representative Rendering, Not The Actual Product

Cordset: DC Micro (M12), Male, Straight, 5-Pin, PVC Cable, Yellow, Braided Shield, IEC Color Coded, No Connector, 3 meter (9.84 feet), 22AWG

Product Details

SENSOR END DATA - FEMALE
Female End TerminationCable
Number of PinsSame as Male End
Female Connector StyleNo Connector
I/O END DATA - MALE
Male End TerminationDC Micro (M12)
Number of Pins5-Pin
Male Connector StyleMale, Straight
CORD DATA
Cable TypePVC Cable, Yellow, Braided Shield
Wire Size22AWG
Cable Color CodeIEC Standard Color Code (European)
SPECIAL CHARACTERISTICS
Hardware MaterialEpoxy coated Zinc
Special CharacteristicsStandard
CORD LENGTH DATA
UnitsMeters
Standard or Build-to-Order Cable LengthBuild-to-Order Cable Length
Cable Length3 Meters
NOTES
Pin Layout (Female End)Flying Lead Color Codes:
Pin Layout (Male End)Pinout:

Supporting Documentation and Downloads