
Cordset: DC Micro (M12), SS Hdwre, Male, R-Ang (Ext.Threads), 4-Pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 5 meter (16.4 feet), 18AWG
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | Cable |
| Number of Pins | Same as Male End |
| Female Connector Style | No Connector |
| I/O END DATA - MALE | |
| Male End Termination | DC Micro (M12) |
| Number of Pins | 4-Pin |
| Male Connector Style | Male, Right Angle |
| CORD DATA | |
| Cable Type | PVC Cable, Yellow, Unshielded |
| Wire Size | 18AWG |
| Cable Color Code | IEC Standard Color Code (European) |
| SPECIAL CHARACTERISTICS | |
| Hardware Material | Stainless Steel |
| Special Characteristics | Standard |
| CORD LENGTH DATA | |
| Units | Meters |
| Standard or Build-to-Order Cable Length | 5 meters (16.4 feet) |
| NOTES | |
| Pin Layout (Female End) | Flying Lead Color Codes: |
| Pin Layout (Male End) | Pinout: |