
Cordset: DC Micro (M12), SS Hdwre, Female, Straight, 3-Pin, PVC Cable, Yellow, Unshielded, IEC Color Coded, No Connector, 15 meter (49.2 feet), 24AWG
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | DC Micro (M12) |
| Number of Pins | 3-Pin |
| Female Connector Style | Female, Straight |
| I/O END DATA - MALE | |
| Male End Termination | Cable |
| Number of Pins | Same as Female End |
| Male Connector Style | No Connector |
| CORD DATA | |
| Cable Type | PVC Cable, Yellow, Unshielded |
| Wire Size | 24AWG |
| Cable Color Code | IEC Standard Color Code (European) |
| SPECIAL CHARACTERISTICS | |
| Hardware Material | Stainless Steel |
| Special Characteristics | Standard |
| CORD LENGTH DATA | |
| Units | Meters |
| Standard or Build-to-Order Cable Length | 15 meters (49.2 feet) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Flying Lead Color Codes: |