
Patchcord: DC Micro (M12), SS Hdwre, Female, Straight, 4-Pin, TPE Cable, Yellow, Unshielded, No Color Code- Patchcord Cable, Pico, Male, Straight, 3-Pin, 5 meter (16.4 feet), 24AWG
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | DC Micro (M12) |
| Number of Pins | 4-Pin |
| Female Connector Style | Female, Straight |
| I/O END DATA - MALE | |
| Male End Termination | Pico (M8) |
| Number of Pins | 3-Pin |
| Male Connector Style | Male, Straight |
| CORD DATA | |
| Cable Type | TPE Cable, Yellow, Unshielded |
| Wire Size | 24AWG |
| Cable Color Code | No Color Code- Patchcord Cable |
| SPECIAL CHARACTERISTICS | |
| Hardware Material | Stainless Steel |
| Special Characteristics | Standard |
| CORD LENGTH DATA | |
| Units | Meters |
| Standard or Build-to-Order Cable Length | 5 meters (16.4 feet) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Pinout: |