889 Cordsets and Patchcords

889DS-R4EC-10


Representative Rendering, Not The Actual Product

Cordset: DC Micro (M12), SS Hdwre, Female, R-Ang, 4-Pin, PVC Cable, Yellow, Braided Shield, IEC Color Coded, No Connector, 10 meter (32.8 feet), 22AWG

Product Details

SENSOR END DATA - FEMALE
Female End TerminationDC Micro (M12)
Number of Pins4-Pin
Female Connector StyleFemale, Right Angle
I/O END DATA - MALE
Male End TerminationCable
Number of PinsSame as Female End
Male Connector StyleNo Connector
CORD DATA
Cable TypePVC Cable, Yellow, Braided Shield
Wire Size22AWG
Cable Color CodeIEC Standard Color Code (European)
SPECIAL CHARACTERISTICS
Hardware MaterialStainless Steel
Special CharacteristicsStandard
CORD LENGTH DATA
UnitsMeters
Standard or Build-to-Order Cable Length10 meters (32.8 feet)
NOTES
Pin Layout (Female End)Pinout:
Pin Layout (Male End)Flying Lead Color Codes:

Supporting Documentation and Downloads