889 Cordsets and Patchcords

889DS-R5FCDM-J10


Representative Rendering, Not The Actual Product

Patchcord: DC Micro (M12), SS Hdwre, Female, R-Ang, 5-Pin, PVC Cable, Yellow, Foil Shield w/Braid, No Color Code- Patchcord Cable, DC Mic, Male, Straight, Braid Attatched to Pin 5, 10 meter (32.8 feet), 22AWG

Product Details

SENSOR END DATA - FEMALE
Female End TerminationDC Micro (M12)
Number of Pins5-Pin
Female Connector StyleFemale, Right Angle
I/O END DATA - MALE
Male End TerminationDC Micro (M12)
Number of PinsSame as Female End
Male Connector StyleMale, Straight
CORD DATA
Cable TypePVC Cable, Yellow, Foil Shield w/Braid
Wire Size22AWG
Cable Color CodeNo Color Code- Patchcord Cable
SPECIAL CHARACTERISTICS
Hardware MaterialStainless Steel
Special CharacteristicsDrain Attatched to Pin 5
CORD LENGTH DATA
UnitsMeters
Standard or Build-to-Order Cable Length10 meters (32.8 feet)
NOTES
Pin Layout (Female End)Pinout:
Pin Layout (Male End)Pinout:

Supporting Documentation and Downloads