
M12 Power L-Code, Female, R-Ang, 5-Pin, PUR Cable, Black, Unshielded, No Color Code- Patchcord Cable, M12 Power L-Code, Male, R-Ang, 5-Pin, 1 meter (3.28 feet), 16AWG
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | M12 Power L-Code |
| Number of Pins | 5-Pin |
| Female Connector Style | Female, Right Angle |
| I/O END DATA - MALE | |
| Male End Termination | M12 Power L-Code |
| Number of Pins | 5-Pin |
| Male Connector Style | Male, Right Angle |
| CORD DATA | |
| Cable Type | PUR Cable, Black, Unshielded |
| Wire Size | 16AWG |
| Cable Color Code | No Color Code- Patchcord Cable |
| SPECIAL CHARACTERISTICS | |
| Hardware Material | None |
| Special Characteristics | Standard |
| CORD LENGTH DATA | |
| Units | Meters |
| Standard or Build-to-Order Cable Length | 1 meter (3.28 feet) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Pinout: |