
Cordset: M23, Male, Straight, 19-P, PVC Cable, Red, Unshielded, IEC Color Coded, No Connector, 30 meter (98.4 feet), 3/18 & rest/22AWG
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | Cable |
| Number of Pins | Same as Male End |
| Female Connector Style | No Connector |
| I/O END DATA - MALE | |
| Male End Termination | M23 |
| Number of Pins | 19-Pin |
| Male Connector Style | Male, Straight |
| CORD DATA | |
| Cable Type | PVC Cable, Red, Unshielded |
| Wire Size | 3/18 & rest/22AWG |
| Cable Color Code | IEC Standard Color Code (European) |
| SPECIAL CHARACTERISTICS | |
| Hardware Material | Nickel Plated Brass |
| Special Characteristics | Standard |
| CORD LENGTH DATA | |
| Units | Meters |
| Standard or Build-to-Order Cable Length | 30 meters (98.4 feet) |
| NOTES | |
| Pin Layout (Female End) | Flying Lead Color Codes: |
| Pin Layout (Male End) | Pinout: |