
Cordset: Mini/Mini Plus, Male, Straight, (Int. Threads), 2-Pin, PVC Cable, Yellow, Unshielded, US Color Coded, No Connector, 6 feet (1.83 meters), 18AWG
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | Cable |
| Number of Pins | Same as Male End |
| Female Connector Style | No Connector |
| I/O END DATA - MALE | |
| Male End Termination | Mini/Mini Plus |
| Number of Pins | 2-Pin |
| Male Connector Style | Male, Straight (Int. Threads) |
| CORD DATA | |
| Cable Type | PVC Cable, Yellow, Unshielded |
| Wire Size | 18AWG |
| Cable Color Code | U.S. Industry Standard Color Code |
| SPECIAL CHARACTERISTICS | |
| Hardware Material | Epoxy coated Zinc |
| Special Characteristics | Standard |
| CORD LENGTH DATA | |
| Units | Feet |
| Standard or Build-to-Order Cable Length | 6 feet (1.83 meters) |
| NOTES | |
| Pin Layout (Female End) | Flying Lead Color Codes: |
| Pin Layout (Male End) | Pinout: |