
Cordset: Mini/Mini Plus, Male, Straight, (Int. Threads), 3-Pin, PVC Cable, Yellow, Unshielded, US Color Coded, No Connector, 1 feet (0.3 meters), 16AWG
| SENSOR END DATA - FEMALE | |
|---|---|
| Female End Termination | Cable |
| Number of Pins | Same as Male End |
| Female Connector Style | No Connector |
| I/O END DATA - MALE | |
| Male End Termination | Mini/Mini Plus |
| Number of Pins | 3-Pin |
| Male Connector Style | Male, Straight (Int. Threads) |
| CORD DATA | |
| Cable Type | PVC Cable, Yellow, Unshielded |
| Wire Size | 16AWG |
| Cable Color Code | U.S. Industry Standard Color Code |
| SPECIAL CHARACTERISTICS | |
| Hardware Material | Epoxy coated Zinc |
| Special Characteristics | Standard |
| CORD LENGTH DATA | |
| Units | Feet |
| Standard or Build-to-Order Cable Length | Build-to-Order Cable Length |
| Cable Length | 1 Feet |
| NOTES | |
| Pin Layout (Female End) | Flying Lead Color Codes: |
| Pin Layout (Male End) | Pinout: |