ArmorConnect Control Media - Trunk/Drop Cable, Straight Female to Straight Male Patchcord, 2 m (6.5 ft)
| TRUNK & DROP CABLE DATA | |
|---|---|
| Hardware Material | Stainless Steel |
| Female Connector Style | Straight Female |
| Male Connector Style | Straight Male |
| Pin Count | 6-Pin/5 Used |
| Cable Length | 2 m (6.5 ft) |
| NOTES | |
| Pin Layout (Female End) | Pinout: |
| Pin Layout (Male End) | Pinout: |